您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
回饋
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
回饋
幫助
登錄
註冊
忘記密碼?
回饋
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
IFC 4.0
可提供的產品目錄語言:
Deutsch
Deutsch
Stainless steel Cylinders Series 90 Single and doble-acting magnetic (DIN/ISO 6431) ø32, 40, 50, 63, 80, 100 and 125 cushioned ISO 15552 (ex DIN/ISO 6431 / VDMA 24562)
AIR-tec-Vogel
Pneumatic actuation
Stainless steel cylinders
Stainless steel Cylinders Series 90 ISO 15552 (ex DIN/ISO 6431 / VDMA 24562)
Powered by
CAD模型選擇
{air_tec_vogel/movimento/cilindri_inox/cilindri_in_acciaio_inox_serie_90/cilindri_in_acciaio_inox_serie_90_asmtab.prj},{NB=90M1A050A0025 (N0)},{IDNR=},{SERIE=90},{PHY=50},{VERSION=M= standard magnetico},{FUNZ=1.000},{MAT=A},{TYP=A = standard},{HUBT=N},{HUB=25},{HUB1=0},{ES= },{LSTELO=0},{INFO=Infotext},{A=32},{B=40},{BG=16},{BF=12},{E=65},{F=25},{EE=G1\\4},{G=31.5},{KK=M16x1,5},{L=106},{MM=20},{N=8.5},{PL=21},{RT=M8},{R1=74},{R2=24},{SW=17},{T=M8},{TG=46.5},{VA=4},{VD=28},{WH=37},{ZM=180},{PPATH=cilindri_in_acciaio_inox_serie_90_asmtpl.prj},{INDM=13.157},{IKDM=11.445},{KKP=1.500},{KKNDM=16},{L1X2=106},{L2X2=143},{P=M8},{SW2=24}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
SERIE
Series
ⁿ/ₐ
PHY
Ø
[mm]
VERSION
Version
ⁿ/ₐ
TYP
Construction
ⁿ/ₐ
A
[mm]
B
d11
[mm]
BG
[mm]
BF
[mm]
E
[mm]
EE
ⁿ/ₐ
G
[mm]
KK
ⁿ/ₐ
L
[mm]
MM
[mm]
N
[mm]
PL
[mm]
RT
[mm]
R1
[mm]
R2
[mm]
SW
[mm]
T
[mm]
TG
[mm]
VA
[mm]
VD
[mm]
WH
[mm]
ZM
[mm]
NBX
ⁿ/ₐ
90M1A032A0025
90
32
M = standard magnetic
A = standard
22
30
16
10
45
G1\8
28.0
M10x1,25
94
12
4.5
14
M6
64
16
10
M5
32.5
4
20
26
146
90M1A032A
90M1A040A0025
90
40
M = standard magnetic
A = standard
24
35
16
10
55
G1\4
31.5
M12x1,25
105
16
5.5
16
M6
70
21
13
M6
38.0
4
22
30
165
90M1A040A
90M1A050A0025
90
50
M = standard magnetic
A = standard
32
40
16
12
65
G1\4
31.5
M16x1,5
106
20
8.5
21
M8
74
24
17
M8
46.5
4
28
37
180
90M1A050A
90M1A063A0025
90
63
M = standard magnetic
A = standard
32
45
16
12
80
G3\8
35.0
M16x1,5
121
20
8.5
22
M8
85
33
17
M8
56.5
4
28
37
195
90M1A063A
90M1A080A0025
90
80
M = standard magnetic
A = standard
40
45
16
15
95
G3\8
36.0
M20x1,5
128
25
8.5
23
M10
92
34
21
M10
72.0
4
34
46
220
90M1A080A
90M1A100A0025
90
100
M = standard magnetic
A = standard
40
55
16
15
115
G1\2
41.0
M20x1,5
138
25
10.0
26
M10
100
58
21
M10
89.0
4
38
51
240
90M1A100A
90M1A125A0025
90
125
M = standard magnetic
A = standard
54
60
20
24
140
G1\2
45.0
M27x2
160
32
12.5
30
M12
110
65
27
M12
110.0
5
50
65
290
90M1A125A
Previews
3D
尺寸
2D