您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
回饋
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
回饋
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
19-6512, 19-6516, 19-6520, 19-6522, 19-6525, 19-8512, 19-8516, 19-8520, 19-8525, 19-8530, 276103, 276003, 330004, 3803, 3806, 3807, 3812, 3814, 3818, 3822, 3839 ms - Socket Head Cap Screws, Bright Zinc
80/20
Metric
Fastening Options
Powered by
CAD模型選擇
{8020/metric/fastening_options/19_6512.prj},{NB=3807_ms},{PN=3807},{THRD=M6x1},{FIN=Bright Zinc},{L=22},{DIA=6},{A=10.00},{B=5},{E=6},{W=0.0062}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PN
Part No.
ⁿ/ₐ
THRD
Thread
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
L
Length
[mm]
A
Head Dia
[mm]
B
Hex Width
[mm]
E
Head Hgt
[mm]
W
Weight
[kg]
276103
276103
M4x0.7
Bright Zinc
22
7.00
3
4
0.0028
276003
276003
M4x0.7
Bright Zinc
32
7.00
3
4
0.0040
330004
330004
M5x0.8
Bright Zinc
18
8.50
4
5
0.0038
19-6512
19-6512
M6x1
Bright Zinc
12
10.00
5
6
0.0045
19-6516
19-6516
M6x1
Bright Zinc
16
10.00
5
6
0.0054
3803
3803
M6x1
Bright Zinc
16
10.00
5
6
0.0054
19-6520
19-6520
M6x1
Bright Zinc
20
10.00
5
6
0.0058
3806
3806
M6x1
Bright Zinc
20
10.00
5
6
0.0058
19-6522
19-6522
M6x1
Bright Zinc
22
10.00
5
6
0.0062
3807
3807
M6x1
Bright Zinc
22
10.00
5
6
0.0062
19-6525
19-6525
M6x1
Bright Zinc
25
10.00
5
6
0.0068
19-8512
19-8512
M8x1.25
Bright Zinc
12
13.00
6
8
0.0100
19-8516
19-8516
M8x1.25
Bright Zinc
16
13.00
6
8
0.0113
3812
3812
M8x1.25
Bright Zinc
16
13.00
6
8
0.0113
3814
3814
M8x1.25
Bright Zinc
20
13.00
6
8
0.0127
19-8520
19-8520
M8x1.25
Bright Zinc
20
13.00
6
8
0.0127
19-8525
19-8525
M8x1.25
Bright Zinc
25
13.00
6
8
0.0141
3818
3818
M8x1.25
Bright Zinc
25
13.00
6
8
0.0141
3822
3822
M8x1.25
Bright Zinc
30
13.00
6
8
0.0159
19-8530
19-8530
M8x1.25
Bright Zinc
30
13.00
6
8
0.0159
3839
3839
M8x1.25
Bright Zinc
32
13.00
6
8
0.0200
Previews
3D
尺寸
2D