您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
回饋
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
回饋
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
394 - Sweep Bend 11°
agru
AGRULINE
PE100-RC Piping System FM 250 psi
Sweep Bends
Powered by
CAD模型選擇
{agru/agruline/pe100_rc_piping_system_fm_250_psi/sweep_bends/394.prj},{NB=AGRU_70394020009_Sweep Bend 11_radius 1.5 x OD_PE 100-RC black_200 SDR9 ISO S-4 20 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70394020009},{M=70394020009},{BILDCODE=394},{WEIGHT=12.200},{DIMENSIONLANG=200 SDR9 ISO S-4 20 bar},{DURCHMESSER=200},{EXT_BEZ_1=Sweep Bend 11°},{EXT_BEZ_2=radius 1.5 x OD},{MATERIAL=PE 100-RC black},{HERSTELLV=formed out of pipe},{VERBINDUNG=Butt + E-socket-welding},{DA=200.000},{S=22.400},{L=150.000},{Z=310.000},{R=300.000},{ANG=13.000},{XX=Sweep Bend 11},{X1=70001}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
L
Dimension L
[mm]
Z
[mm]
R
ⁿ/ₐ
X1
ⁿ/ₐ
AGRU_70394009009_Sweep Be...
70394009009
70394009009
394
1.700
90 SDR9 ISO S-4 20 bar
90
Sweep Bend 11°
radius 1.5 x OD
PE 100-RC black
formed out of pipe
Butt + E-socket-welding
90.000
10.100
150.000
210.000
135.000
70001
AGRU_70394011009_Sweep Be...
70394011009
70394011009
394
2.480
110 SDR9 ISO S-4 20 bar
110
Sweep Bend 11°
radius 1.5 x OD
PE 100-RC black
formed out of pipe
Butt + E-socket-welding
110.000
12.300
150.000
220.000
165.000
70001
AGRU_70394012509_Sweep Be...
70394012509
70394012509
394
4.060
125 SDR9 ISO S-4 20 bar
125
Sweep Bend 11°
radius 1.5 x OD
PE 100-RC black
formed out of pipe
Butt + E-socket-welding
125.000
14.000
150.000
235.000
188.000
70001
AGRU_70394014009_Sweep Be...
70394014009
70394014009
394
4.750
140 SDR9 ISO S-4 20 bar
140
Sweep Bend 11°
radius 1.5 x OD
PE 100-RC black
formed out of pipe
Butt + E-socket-welding
140.000
15.700
150.000
250.000
210.000
70001
AGRU_70394016009_Sweep Be...
70394016009
70394016009
394
6.650
160 SDR9 ISO S-4 20 bar
160
Sweep Bend 11°
radius 1.5 x OD
PE 100-RC black
formed out of pipe
Butt + E-socket-welding
160.000
17.900
150.000
260.000
240.000
70001
AGRU_70394018009_Sweep Be...
70394018009
70394018009
394
8.990
180 SDR9 ISO S-4 20 bar
180
Sweep Bend 11°
radius 1.5 x OD
PE 100-RC black
formed out of pipe
Butt + E-socket-welding
180.000
20.100
150.000
280.000
270.000
70001
AGRU_70394020009_Sweep Be...
70394020009
70394020009
394
12.200
200 SDR9 ISO S-4 20 bar
200
Sweep Bend 11°
radius 1.5 x OD
PE 100-RC black
formed out of pipe
Butt + E-socket-welding
200.000
22.400
150.000
310.000
300.000
70001
AGRU_70394022509_Sweep Be...
70394022509
70394022509
394
16.000
225 SDR9 ISO S-4 20 bar
225
Sweep Bend 11°
radius 1.5 x OD
PE 100-RC black
formed out of pipe
Butt + E-socket-welding
225.000
25.200
150.000
350.000
338.000
70001
AGRU_70394025009_Sweep Be...
70394025009
70394025009
394
21.190
250 SDR9 ISO S-4 20 bar
250
Sweep Bend 11°
radius 1.5 x OD
PE 100-RC black
formed out of pipe
Butt + E-socket-welding
250.000
27.900
250.000
430.000
375.000
70001
AGRU_70394028009_Sweep Be...
70394028009
70394028009
394
26.640
280 SDR9 ISO S-4 20 bar
280
Sweep Bend 11°
radius 1.5 x OD
PE 100-RC black
formed out of pipe
Butt + E-socket-welding
280.000
31.300
250.000
450.000
420.000
70001
AGRU_70394031509_Sweep Be...
70394031509
70394031509
394
39.000
315 SDR9 ISO S-4 20 bar
315
Sweep Bend 11°
radius 1.5 x OD
PE 100-RC black
formed out of pipe
Butt + E-socket-welding
315.000
35.200
300.000
500.000
496.000
70001
AGRU_70394035509_Sweep Be...
70394035509
70394035509
394
55.300
355 SDR9 ISO S-4 20 bar
355
Sweep Bend 11°
radius 1.5 x OD
PE 100-RC black
formed out of pipe
Butt + E-socket-welding
355.000
39.700
300.000
590.000
560.000
70001
AGRU_70394040009_Sweep Be...
70394040009
70394040009
394
66.200
400 SDR9 ISO S-4 20 bar
400
Sweep Bend 11°
radius 1.5 x OD
PE 100-RC black
formed out of pipe
Butt + E-socket-welding
400.000
44.700
300.000
650.000
637.000
70001
AGRU_70394045009_Sweep Be...
70394045009
70394045009
394
83.960
450 SDR9 ISO S-4 20 bar
450
Sweep Bend 11°
radius 1.5 x OD
PE 100-RC black
formed out of pipe
Butt + E-socket-welding
450.000
50.300
300.000
700.000
711.000
70001
AGRU_70394050009_Sweep Be...
70394050009
70394050009
394
117.000
500 SDR9 ISO S-4 20 bar
500
Sweep Bend 11°
radius 1.5 x OD
PE 100-RC black
formed out of pipe
Butt + E-socket-welding
500.000
55.800
350.000
750.000
783.000
70001
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.