您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
回饋
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
回饋
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Circular Cover Type LKDC-LP - Access Tank Cover
Alfa Laval
Tank Equipment
Access Tank Covers
Powered by
CAD模型選擇
{alfalaval/tank_equipment/access_tank_covers/lkdc_lp_asmtab.prj},{NB=9614445815},{IDNR=9614445815},{INFO=Data Sheet},{ID1=Manhole LKDC-LP-600},{ID2=1.4301 (304)},{SEAL=FPM},{PRODUCT=MANHOLE},{TYPE=LKDC-LP},{CS=Circular},{SIZE=600},{OD=608},{C=807},{A=247},{E=236},{G=67},{K=18},{J=14},{F=150},{H=4},{W=43.6},{N=6},{R=795.00},{A1=39.00},{A2=30.00},{H2=167.0},{D1=13.84},{PPATH=assemblies/lkdc_lp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Order Code
ⁿ/ₐ
ID1
Item Description 1
ⁿ/ₐ
ID2
Item Description 2
ⁿ/ₐ
SEAL
Seal material
ⁿ/ₐ
PRODUCT
Product type
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CS
Cover shape
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
OD
Diameter
[mm]
C
Distance
[mm]
A
Height
[mm]
E
Height
[mm]
G
Height
[mm]
K
Thickness
[mm]
J
Thickness
[mm]
F
Frame height
[mm]
H
Frame thickness
[mm]
W
Weight
[kg]
N
No. of bolts
ⁿ/ₐ
9614445801
9614445801
Manhole LKDC-LP-300
1.4301 (304)
EPDM
MANHOLE
LKDC-LP
Circular
300
306
483
211
236
82
15
13
150
3
15.6
3
9614462915
9614462915
INSPECTION PORT LKDC-LPB-...
1.4301 (304)
EPDM
MANHOLE
LKDC-LPB
Circular
300
306
483
211
236
82
15
13
150
3
15.6
3
9614462920
9614462920
INSPECTION PORT LKDC-LPB-...
1.4404 (316L)
EPDM
MANHOLE
LKDC-LPB
Circular
300
306
483
211
236
82
15
13
150
3
15.6
3
9614445802
9614445802
Manhole LKDC-LP-400
1.4301 (304)
EPDM
MANHOLE
LKDC-LP
Circular
400
406
594
221
236
82
15
13
150
3
21.3
4
9614462916
9614462916
INSPECTION PORT LKDC-LPB-...
1.4301 (304)
EPDM
MANHOLE
LKDC-LPB
Circular
400
406
594
221
236
82
15
13
150
3
21.3
4
9614462921
9614462921
INSPECTION PORT LKDC-LPB-...
1.4404 (316L)
EPDM
MANHOLE
LKDC-LPB
Circular
400
406
594
221
236
82
15
13
150
3
21.3
4
9614445803
9614445803
Manhole LKDC-LP-450
1.4301 (304)
EPDM
MANHOLE
LKDC-LP
Circular
450
458
661
231
236
67
18
14
150
4
28.1
4
9614462917
9614462917
INSPECTION PORT LKDC-LPB-...
1.4301 (304)
EPDM
MANHOLE
LKDC-LPB
Circular
450
458
661
231
236
67
18
14
150
4
28.1
4
9614462922
9614462922
INSPECTION PORT LKDC-LPB-...
1.4404 (316L)
EPDM
MANHOLE
LKDC-LPB
Circular
450
458
661
231
236
67
18
14
150
4
28.1
4
9614445804
9614445804
Manhole LKDC-LP-500
1.4301 (304)
EPDM
MANHOLE
LKDC-LP
Circular
500
506
701
232
236
67
18
14
150
4
32.8
6
9614462918
9614462918
PERSONNEL ACCESS LKDC-LPB...
1.4301 (304)
EPDM
MANHOLE
LKDC-LPB
Circular
500
506
701
232
236
67
18
14
150
4
32.8
6
9614462923
9614462923
PERSONNEL ACCESS LKDC-LPB...
1.4404 (316L)
EPDM
MANHOLE
LKDC-LPB
Circular
500
506
701
232
236
67
18
14
150
4
32.8
6
9614445805
9614445805
Manhole LKDC-LP-600
1.4301 (304)
EPDM
MANHOLE
LKDC-LP
Circular
600
608
807
247
236
67
18
14
150
4
43.6
6
9614462919
9614462919
PERSONNEL ACCESS LKDC-LPB...
1.4301 (304)
EPDM
MANHOLE
LKDC-LPB
Circular
600
608
807
247
236
67
18
14
150
4
43.6
6
9614462924
9614462924
PERSONNEL ACCESS LKDC-LPB...
1.4404 (316L)
EPDM
MANHOLE
LKDC-LPB
Circular
600
608
807
247
236
67
18
14
150
4
43.6
6
9614445806
9614445806
Manhole LKDC-LP-300
1.4404 (316L)
EPDM
MANHOLE
LKDC-LP
Circular
300
306
483
211
236
82
15
13
150
3
15.6
3
9614445807
9614445807
Manhole LKDC-LP-400
1.4404 (316L)
EPDM
MANHOLE
LKDC-LP
Circular
400
406
594
221
236
82
15
13
150
3
21.3
4
9614445808
9614445808
Manhole LKDC-LP-450
1.4404 (316L)
EPDM
MANHOLE
LKDC-LP
Circular
450
458
661
231
236
67
18
14
150
4
28.1
4
9614445809
9614445809
Manhole LKDC-LP-500
1.4404 (316L)
EPDM
MANHOLE
LKDC-LP
Circular
500
506
701
232
236
67
18
14
150
4
32.8
6
9614445810
9614445810
Manhole LKDC-LP-600
1.4404 (316L)
EPDM
MANHOLE
LKDC-LP
Circular
600
608
807
247
236
67
18
14
150
4
43.6
6
9614445811
9614445811
Manhole LKDC-LP-300
1.4301 (304)
FPM
MANHOLE
LKDC-LP
Circular
300
306
483
211
236
82
15
13
150
3
15.6
3
9614445812
9614445812
Manhole LKDC-LP-400
1.4301 (304)
FPM
MANHOLE
LKDC-LP
Circular
400
406
594
221
236
82
15
13
150
3
21.3
4
9614445813
9614445813
Manhole LKDC-LP-450
1.4301 (304)
FPM
MANHOLE
LKDC-LP
Circular
450
458
661
231
236
67
18
14
150
4
28.1
4
9614445814
9614445814
Manhole LKDC-LP-500
1.4301 (304)
FPM
MANHOLE
LKDC-LP
Circular
500
506
701
232
236
67
18
14
150
4
32.8
6
9614445815
9614445815
Manhole LKDC-LP-600
1.4301 (304)
FPM
MANHOLE
LKDC-LP
Circular
600
608
807
247
236
67
18
14
150
4
43.6
6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D