您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
回饋
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
回饋
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
MopTite Cover Plates for 68 and 600 Series
ABB Installation Products
Floor Box
Steel City Floor Boxes
Flush Service Floor Boxes
Powered by
CAD模型選擇
{thomas_betts/floorbox/steelbox/flushbox/600_cov_pl.prj},{NB=P6025/8},{CN=P6025/8},{COLOR=1},{TYPE=1},{TYPE2=2},{DESCRIPTION=Brass Cover Plate 2 5/8\" Diameter Plug Size},{A=3.975},{A1=0.76000000},{B=0.125},{RC=3.37500},{DIA1=0.18750000},{DIA2=0.164},{X=2.625},{Y=1.125},{Z=0.078},{H=0.125},{H1=0.078},{K1=0.00000000},{K2=0.00000000},{K3=0.00000000},{W=0.00000000},{L=0.00000000},{SL=0.43750}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CN
Cat.No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
P601/2
P601/2
Brass Cover Plate 1/2" NP...
3.975
0.125
P601/2AL
P601/2AL
Aluminum Cover Plate 1/2"...
3.975
0.125
P603/4
P603/4
Brass Cover Plate 3/4" NP...
3.975
0.125
P603/4AL
P603/4AL
Aluminum Cover Plate 3/4"...
3.975
0.125
P601
P601
Brass Cover Plate 1" NPS ...
3.975
0.125
P601AL
P601AL
Aluminum Cover Plate 1" N...
3.975
0.125
P6011/4
P6011/4
Brass Cover Plate 1 1/4" ...
3.975
0.125
P6011/4AL
P6011/4AL
Aluminum Cover Plate 1 1/...
3.975
0.125
P602
P602
Brass Cover Plate 2" Diam...
3.975
0.125
P602AL
P602AL
Aluminum Cover Plate 2" D...
3.975
0.125
P6025/8
P6025/8
Brass Cover Plate 2 5/8" ...
3.975
0.125
P6025/8AL
P6025/8AL
Aluminum Cover Plate 2 5/...
3.975
0.125
P601/22
P601/22
Brass Cover Plate 1/2-2" ...
3.975
0.125
P601/22AL
P601/22AL
Aluminum Cover Plate 1/2-...
3.975
0.125
P603/42
P603/42
Brass Cover Plate 3/4-2" ...
3.975
0.125
P603/42AL
P603/42AL
Aluminum Cover Plate 3/4-...
3.975
0.125
P60DR
P60DR
Brass Cover with Duplex L...
3.975
0.140
P60DS
P60DS
Brass Cover for Duplex wi...
3.980
0.156
P60DSAL
P60DSAL
Aluminum Cover for Duplex...
3.980
0.156
P60DU
P60DU
Brass Cover Plate with Tw...
3.975
0.125
P60DUAL
P60DUAL
Aluminum Cover with Two 1...
3.975
0.125
P60-GFCI
P60-GFCI
Brass Cover Plate for GFC...
3.975
0.156
P60GFCI-AL
P60GFCI-AL
Aluminium Cover Plate for...
3.975
0.156
Previews
3D
尺寸
2D